IESNA:LM-63-2002
[TEST]P1365568
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-927-U-SLL-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 2700K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7261.1
TILT=NONE
78 -1 1 37 43 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1254.4 1381.4 1526.2 1651.0 1728.9 1762.4 1766.8 1766.8 1773.5 1782.4 1800.2 1822.5 1851.5 1891.6 1945.1 2011.9 2123.3 2279.3 2517.7 
2822.9 3313.1 3985.9 4923.9 5986.7 6679.6 6078.0 5157.9 4444.9 3709.7 3161.6 2615.7 1835.9 904.6 405.5 64.6 2.2 
0.0 
1254.4 1399.2 1539.6 1666.6 1740.1 1775.7 1775.7 1780.2 1780.2 1789.1 1795.8 1802.5 1831.4 1862.6 1902.7 1971.8 2067.6 2228.0 2433.0 
2738.2 3219.5 3923.5 4863.8 6086.9 6996.0 6394.4 5552.2 4794.7 4030.5 3457.9 2887.5 2005.2 1009.3 481.3 71.3 2.2 
0.0 
1254.4 1397.0 1561.8 1697.8 1773.5 1804.7 1798.0 1784.6 1771.3 1751.2 1737.9 1720.0 1717.8 1720.0 1728.9 1773.5 1840.3 1976.3 2159.0 
2444.1 2863.0 3527.0 4391.4 5574.5 6931.4 6889.0 6073.6 5436.4 4841.5 4302.3 3658.4 2566.7 1339.0 617.2 120.3 2.2 
0.0 
1254.4 1421.5 1608.6 1764.6 1849.3 1864.9 1824.7 1757.9 1684.4 1597.5 1521.7 1459.4 1410.3 1372.5 1359.1 1388.1 1481.6 1720.0 2074.3 
2428.5 2789.5 3161.6 3576.0 4128.5 5093.3 6211.7 5396.3 4591.9 4088.4 3674.0 3326.4 2646.9 1575.2 953.6 160.4 4.5 
0.0 
1254.4 1443.8 1644.3 1809.2 1900.5 1898.3 1811.4 1688.8 1555.2 1446.0 1350.2 1281.1 1229.9 1200.9 1209.8 1307.8 1570.8 2009.7 2539.9 
3132.6 3787.6 4373.6 4928.4 5512.1 6418.9 7292.3 7138.6 6327.6 5543.3 4398.1 3638.4 2831.8 1339.0 483.5 131.5 6.7 
0.0 
1254.4 1459.4 1675.5 1847.0 1931.7 1891.6 1773.5 1619.8 1479.4 1365.8 1274.4 1200.9 1149.7 1125.1 1158.6 1343.5 1737.9 2363.9 3121.5 
4057.2 4990.8 6020.1 7051.7 7882.7 8916.5 9852.3 9881.3 8999.0 7755.7 6285.2 3921.3 2321.6 1316.8 525.8 202.7 8.9 
0.0 
1254.4 1472.7 1671.0 1842.6 1920.6 1887.1 1764.6 1610.9 1463.8 1356.9 1261.1 1192.0 1138.5 1118.5 1174.2 1383.6 1815.8 2495.4 3417.8 
4409.2 5460.9 6425.6 7379.2 8339.5 9413.4 10271.2 10311.3 9337.6 7463.9 5144.5 3555.9 2254.8 1501.7 663.9 193.8 11.1 
0.0 
1254.4 1468.3 1675.5 1829.2 1898.3 1882.7 1798.0 1666.6 1532.9 1408.1 1327.9 1256.6 1209.8 1194.2 1232.1 1405.9 1806.9 2419.6 3157.1 
3896.8 4634.3 5405.2 6107.0 6744.2 7597.5 8495.4 8528.9 7608.7 6396.6 5307.1 3769.8 2640.2 1757.9 935.8 182.7 11.1 
0.0 
1254.4 1457.1 1642.0 1791.3 1849.3 1858.2 1829.2 1753.5 1662.1 1559.6 1474.9 1403.7 1354.6 1334.6 1354.6 1450.4 1704.4 2109.9 2624.6 
3134.8 3654.0 4055.0 4404.8 4877.1 5567.8 6254.0 5835.2 4823.7 4077.3 3317.5 2733.8 1945.1 1009.3 459.0 98.0 11.1 
0.0 
1254.4 1434.8 1608.6 1735.6 1793.6 1815.8 1820.3 1822.5 1798.0 1762.4 1726.7 1682.2 1651.0 1633.1 1646.5 1708.9 1851.5 2078.7 2437.5 
2907.6 3406.6 3977.0 4645.4 5538.9 6196.1 5672.5 4193.1 2780.6 1847.0 1174.2 995.9 494.6 303.0 180.5 49.0 11.1 0.0 
1254.4 1419.2 1568.5 1675.5 1722.3 1751.2 1766.8 1791.3 1815.8 1842.6 1887.1 1925.0 1978.5 2034.2 2125.5 2272.6 2479.8 2820.7 
3306.4 3887.9 4605.3 5387.3 6205.0 7114.1 7094.0 5957.7 4224.3 2756.1 1530.6 1042.7 804.3 338.7 187.2 80.2 22.3 11.1 
0.0 
1254.4 1414.8 1548.5 1639.8 1682.2 1711.1 1728.9 1755.7 1791.3 1831.4 1880.4 1947.3 2020.8 2121.1 2245.8 2428.5 2702.6 3074.7 
3551.5 4108.5 4765.7 5483.2 6180.5 6635.0 6238.5 5111.1 3511.4 2308.2 1252.1 826.6 621.6 285.2 164.9 69.1 20.1 13.4 0.0 
1254.4 1408.1 1512.8 1604.2 1642.0 1662.1 1684.4 1713.3 1746.8 1795.8 1847.0 1916.1 1996.3 2081.0 2214.7 2401.8 2633.5 2943.2 
3353.2 3836.6 4491.7 5093.3 5313.8 5128.9 4723.4 3863.4 2731.6 1735.6 817.7 470.1 303.0 111.4 62.4 31.2 20.1 13.4 0.0 
1254.4 1374.7 1461.6 1519.5 1550.7 1557.4 1575.2 1597.5 1626.5 1659.9 1706.7 1764.6 1833.7 1898.3 1965.1 2074.3 2199.1 2366.2 2595.6 
2836.3 2990.0 2892.0 2566.7 2067.6 1548.5 989.2 612.7 378.8 249.5 176.0 122.5 73.5 49.0 33.4 22.3 13.4 0.0 
1254.4 1341.3 1405.9 1434.8 1452.7 1457.1 1459.4 1472.7 1483.9 1495.0 1506.1 1519.5 1546.2 1544.0 1503.9 1441.5 1372.5 1278.9 1180.9 
1076.1 991.5 922.4 833.3 739.7 659.5 583.7 476.8 367.6 240.6 176.0 135.9 100.3 64.6 40.1 24.5 15.6 0.0 
1254.4 1312.3 1356.9 1374.7 1379.1 1383.6 1376.9 1365.8 1332.4 1283.3 1216.5 1147.4 1082.8 1033.8 989.2 933.5 877.8 824.4 782.0 
757.5 741.9 728.6 713.0 695.1 657.3 586.0 499.1 410.0 320.8 251.8 160.4 111.4 71.3 42.3 24.5 15.6 0.0 
1254.4 1283.3 1301.2 1314.5 1319.0 1321.2 1303.4 1265.5 1194.2 1100.6 1020.4 955.8 917.9 900.1 891.2 868.9 828.8 768.7 706.3 
657.3 619.4 606.0 614.9 621.6 610.5 586.0 532.5 461.2 363.2 254.0 198.3 151.5 124.8 69.1 40.1 17.8 0.0 
1254.4 1254.4 1247.7 1258.8 1267.7 1272.2 1256.6 1214.3 1145.2 1078.4 1024.9 978.1 931.3 886.8 844.4 799.9 746.4 692.9 637.2 
581.5 530.3 494.6 467.9 454.5 450.1 447.8 434.5 407.7 345.3 283.0 202.7 129.2 75.8 53.5 37.9 20.1 0.0 
1254.4 1214.3 1187.5 1192.0 1212.0 1232.1 1243.2 1243.2 1218.7 1167.5 1100.6 1033.8 969.2 897.9 837.7 777.6 715.2 659.5 601.6 
554.8 519.1 499.1 479.0 463.4 436.7 392.1 345.3 309.7 278.5 249.5 209.4 156.0 93.6 60.2 35.6 22.3 0.0 
1254.4 1183.1 1138.5 1127.4 1147.4 1194.2 1249.9 1303.4 1319.0 1274.4 1185.3 1091.7 1016.0 935.8 860.0 793.2 726.3 666.2 608.2 
570.4 539.2 514.7 499.1 485.7 467.9 432.2 392.1 352.0 314.2 278.5 236.2 176.0 124.8 82.4 37.9 22.3 0.0 
1254.4 1156.3 1087.3 1053.9 1056.1 1105.1 1207.6 1316.8 1388.1 1363.5 1276.7 1147.4 1049.4 969.2 893.4 815.5 750.8 688.5 632.8 
594.9 559.2 534.7 514.7 503.5 483.5 445.6 405.5 360.9 323.1 287.4 247.3 180.5 131.5 80.2 37.9 22.3 0.0 
1254.4 1145.2 1060.5 1013.7 1002.6 1042.7 1131.8 1256.6 1354.6 1365.8 1292.3 1169.7 1060.5 971.4 891.2 822.1 755.3 692.9 643.9 
599.3 563.7 541.4 519.1 505.8 485.7 443.4 401.0 347.6 309.7 274.0 233.9 169.3 118.1 71.3 31.2 20.1 0.0 
1254.4 1129.6 1036.0 973.6 940.2 962.5 1036.0 1143.0 1245.5 1287.8 1254.4 1149.7 1038.3 949.1 873.4 813.2 750.8 690.7 641.7 
594.9 559.2 537.0 514.7 496.8 463.4 405.5 343.1 274.0 213.9 173.8 135.9 93.6 62.4 44.6 26.7 20.1 0.0 
1254.4 1109.6 989.2 889.0 822.1 795.4 811.0 851.1 882.3 909.0 900.1 868.9 815.5 762.0 719.7 681.8 639.4 601.6 565.9 
528.0 501.3 474.6 430.0 383.2 334.2 280.7 222.8 167.1 140.4 113.6 89.1 60.2 40.1 29.0 20.1 15.6 0.0 
1254.4 1080.6 953.6 826.6 728.6 657.3 623.8 612.7 603.8 592.7 579.3 561.5 532.5 499.1 465.7 430.0 398.8 378.8 367.6 
369.9 372.1 358.7 329.7 296.3 254.0 216.1 180.5 151.5 113.6 91.3 71.3 46.8 31.2 24.5 17.8 13.4 0.0 
1254.4 1076.1 913.5 770.9 659.5 577.1 537.0 512.4 492.4 467.9 443.4 423.3 407.7 387.7 367.6 347.6 323.1 300.8 278.5 
267.4 249.5 227.3 202.7 182.7 167.1 149.3 129.2 111.4 89.1 69.1 51.2 37.9 26.7 20.1 13.4 11.1 0.0 
1254.4 1060.5 893.4 750.8 632.8 548.1 499.1 472.3 441.1 410.0 381.0 358.7 340.9 320.8 303.0 285.2 267.4 249.5 229.5 216.1 
198.3 184.9 171.6 156.0 140.4 127.0 109.2 93.6 73.5 57.9 44.6 33.4 24.5 15.6 11.1 8.9 0.0 
1254.4 1049.4 891.2 735.2 617.2 530.3 470.1 436.7 410.0 381.0 358.7 338.7 318.6 300.8 280.7 265.1 247.3 227.3 209.4 189.4 
173.8 158.2 147.0 135.9 127.0 115.9 102.5 86.9 73.5 62.4 46.8 35.6 24.5 15.6 13.4 8.9 0.0 
1254.4 1060.5 886.8 748.6 614.9 514.7 450.1 416.6 392.1 365.4 345.3 327.5 307.5 289.6 271.8 256.2 238.4 218.3 198.3 178.2 
162.6 151.5 142.6 135.9 124.8 113.6 100.3 86.9 78.0 64.6 51.2 35.6 22.3 17.8 13.4 11.1 0.0 
1254.4 1071.7 900.1 746.4 619.4 514.7 434.5 398.8 376.5 354.3 334.2 316.4 296.3 278.5 262.9 245.1 225.0 207.2 189.4 171.6 
158.2 151.5 142.6 135.9 124.8 106.9 89.1 80.2 71.3 57.9 46.8 33.4 22.3 17.8 15.6 11.1 0.0 
1254.4 1091.7 929.1 784.3 641.7 519.1 436.7 394.4 369.9 352.0 332.0 314.2 296.3 278.5 260.7 242.9 225.0 207.2 191.6 176.0 
164.9 158.2 149.3 138.1 122.5 100.3 80.2 73.5 62.4 51.2 40.1 31.2 24.5 20.1 17.8 13.4 0.0 
1254.4 1094.0 946.9 799.9 657.3 539.2 438.9 394.4 369.9 352.0 334.2 316.4 298.6 283.0 265.1 247.3 229.5 211.7 196.1 182.7 
171.6 162.6 153.7 140.4 124.8 102.5 82.4 73.5 62.4 51.2 42.3 31.2 24.5 20.1 17.8 15.6 0.0 
1254.4 1102.9 960.3 813.2 672.9 545.9 445.6 392.1 369.9 349.8 332.0 316.4 300.8 283.0 267.4 251.8 233.9 216.1 200.5 187.2 
176.0 167.1 156.0 144.8 131.5 106.9 89.1 78.0 69.1 55.7 44.6 33.4 26.7 22.3 20.1 15.6 0.0 
1254.4 1125.1 1002.6 866.7 724.1 597.1 487.9 403.3 369.9 354.3 338.7 323.1 307.5 291.9 278.5 260.7 245.1 227.3 211.7 198.3 
184.9 176.0 164.9 153.7 140.4 120.3 100.3 89.1 78.0 64.6 53.5 37.9 29.0 24.5 22.3 13.4 0.0 
1254.4 1151.9 1056.1 944.7 819.9 675.1 561.5 450.1 378.8 354.3 338.7 323.1 311.9 294.1 280.7 262.9 247.3 231.7 216.1 200.5 
189.4 178.2 167.1 153.7 138.1 124.8 106.9 93.6 82.4 69.1 55.7 42.3 29.0 24.5 17.8 11.1 0.0 
1254.4 1189.8 1118.5 1040.5 935.8 808.8 686.2 563.7 438.9 367.6 343.1 327.5 311.9 298.6 280.7 265.1 249.5 233.9 216.1 200.5 
184.9 169.3 156.0 144.8 133.7 122.5 106.9 91.3 75.8 62.4 51.2 40.1 29.0 22.3 15.6 8.9 0.0 
1254.4 1223.2 1194.2 1147.4 1073.9 975.9 862.2 755.3 626.1 476.8 374.3 334.2 316.4 300.8 285.2 269.6 254.0 236.2 220.6 202.7 
187.2 169.3 156.0 142.6 129.2 113.6 100.3 86.9 71.3 55.7 44.6 33.4 26.7 20.1 13.4 4.5 0.0 
1254.4 1263.3 1274.4 1267.7 1236.6 1171.9 1082.8 1002.6 917.9 799.9 659.5 490.2 360.9 314.2 298.6 283.0 267.4 254.0 245.1 
231.7 220.6 205.0 180.5 156.0 142.6 129.2 142.6 127.0 102.5 75.8 55.7 40.1 24.5 17.8 11.1 2.2 0.0 
1254.4 1303.4 1352.4 1388.1 1397.0 1383.6 1336.8 1276.7 1232.1 1185.3 1127.4 1031.6 911.3 755.3 603.8 479.0 412.2 376.5 345.3 
318.6 334.2 354.3 307.5 249.5 229.5 213.9 187.2 118.1 84.7 64.6 51.2 35.6 24.5 15.6 6.7 2.2 0.0 
1254.4 1341.3 1434.8 1503.9 1552.9 1570.8 1557.4 1539.6 1528.4 1524.0 1532.9 1535.1 1521.7 1499.5 1474.9 1439.3 1394.7 1363.5 1432.6 
1617.5 1922.8 2172.3 2187.9 1940.6 1479.4 964.7 508.0 245.1 144.8 95.8 66.8 46.8 31.2 17.8 6.7 0.0 0.0 
1254.4 1376.9 1501.7 1604.2 1675.5 1706.7 1713.3 1717.8 1724.5 1744.5 1780.2 1820.3 1864.9 1920.6 1996.3 2060.9 2159.0 2317.1 2535.5 
2869.7 3297.5 3843.3 4464.9 4946.2 4881.6 4224.3 3382.1 2593.4 1735.6 1129.6 737.5 421.1 189.4 55.7 15.6 2.2 0.0 
1254.4 1379.1 1517.3 1642.0 1720.0 1751.2 1757.9 1760.1 1766.8 1775.7 1800.2 1829.2 1864.9 1909.4 1965.1 2038.6 2154.5 2317.1 2553.3 
2847.4 3355.4 4037.2 4890.5 5910.9 6416.7 5846.3 4879.4 4177.5 3449.0 2871.9 2401.8 1675.5 813.2 383.2 78.0 2.2 
0.0 
1254.4 1381.4 1526.2 1651.0 1728.9 1762.4 1766.8 1766.8 1773.5 1782.4 1800.2 1822.5 1851.5 1891.6 1945.1 2011.9 2123.3 2279.3 2517.7 
2822.9 3313.1 3985.9 4923.9 5986.7 6679.6 6078.0 5157.9 4444.9 3709.7 3161.6 2615.7 1835.9 904.6 405.5 64.6 2.2 
0.0 
